IESNA:LM-63-2002
[TEST]P955386
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43018
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5047.3 6319.7 7470 8360.4 9086.6 9497.4 9690.6 9759.4 10108 10854.1
12086.5 13643.2 15175.4 16398.9 17469.2 18446.2 19063.6 19221.2 18841.5 17880
15939.2 12584 10387.8 8700.2 6890.4 4847.5 3186.5 2233.9 1743.1 1505.5
1365.6 1148 972.6 337.5 164.3 26.6 0
5047.3 6364.1 7525.5 8431.5 9097.7 9548.4 9779.4 9843.8 10132.4 10805.3
11944.4 13470 14973.3 16239 17320.4 18297.5 19030.3 19294.5 19052.5 18237.5
16616.5 13516.6 10807.5 9075.5 7287.9 5284.9 3475.2 2344.9 1798.7 1558.8
1379 1165.8 981.5 417.5 175.4 33.3 0
5047.3 6308.6 7447.8 8362.7 9075.5 9592.8 9879.3 10001.4 10227.9 10831.9
11802.3 13156.9 14600.2 15872.6 16900.7 17722.3 18492.9 18868.2 18772.7 18122
16818.6 14689 11709 9630.6 7856.4 5915.6 3950.4 2624.7 1940.8 1612.1
1423.4 1239.1 1061.4 810.5 413 48.9 0
5047.3 6308.6 7414.5 8327.1 9088.8 9672.8 10063.6 10267.9 10481.1 10947.4
11669.1 12719.4 13967.4 15164.2 16128 16918.5 17582.4 18119.8 18264.2 18051
17267.1 15812.7 13769.7 11351.5 9075.5 7052.5 4931.9 3157.6 2153.9 1638.8
1414.5 1228 1048.1 834.9 586.2 228.7 0
5047.3 6122.1 7194.6 8131.7 8935.6 9646.1 10212.4 10587.7 10827.5 11196.1
11795.6 12566.2 13563.2 14578 15490.7 16276.8 16916.3 17484.7 17888.9 17997.7
17782.3 17120.6 15837.1 13896.3 11629.1 9313.1 6939.3 4574.4 2873.4 1927.5
1470 1305.7 1134.7 866 584 182.1 0
5047.3 6024.4 6992.6 7905.2 8749 9530.7 10241.3 10803.1 11185 11542.5
11991.1 12635 13381.1 14267.1 15159.8 16048 16803 17393.7 17840 18208.6
18495.1 18399.6 17997.7 17085 15508.4 13465.5 10838.6 8311.6 5589.2 3450.8
2238.3 1530 1108.1 670.6 337.5 88.8 0
5047.3 5837.9 6679.5 7538.8 8373.8 9193.1 9983.7 10687.6 11271.6 11740.1
12215.3 12734.9 13305.6 14016.2 14831.2 15754.9 16705.3 17622.4 18435.1 19150.2
19800.8 20515.8 20837.8 21037.6 20993.2 20087.2 18357.4 15601.7 11955.5 8098.4
4674.3 2427.1 1239.1 715 348.6 119.9 0
5047.3 5695.8 6370.8 7108 7871.9 8593.6 9368.6 10121.3 10845.2 11484.8
12124.3 12717.2 13254.6 13834.1 14442.6 15095.4 15852.6 16709.8 17646.8 18641.7
19727.5 21286.4 22545.4 23313.7 24188.6 24821.5 24903.7 24053.2 21841.5 18261.9
13305.6 8586.9 4376.7 1785.3 637.3 124.4 0
5047.3 5440.4 5915.6 6466.3 7070.3 7709.8 8360.4 9004.4 9641.7 10296.8
10982.9 11618 12308.6 13030.3 13780.8 14533.6 15368.5 16305.6 17342.6 18517.3
19889.6 21970.3 24035.4 25449.9 27255.2 29380.3 31654.2 33170.8 32846.6 29793.3
23506.9 15239.7 6464.1 1974.1 621.8 128.8 0
5047.3 5396 5869 6375.2 6945.9 7549.9 8167.2 8782.3 9390.8 10008.1
10616.5 11247.2 11913.3 12635 13381.1 14156.1 15017.7 15970.3 17036.2 18250.8
19620.9 21823.7 23904.4 25436.6 27366.3 29682.3 32164.9 33746 33446.2 30199.7
23367 14289.3 5475.9 1512.2 488.5 111 0
5047.3 5227.2 5471.5 5800.1 6197.6 6630.6 7068.1 7527.7 8002.9 8482.6
8966.6 9466.3 9970.3 10503.3 11076.2 11682.4 12348.6 13103.6 14014 15053.2
16318.9 18330.8 19856.3 21361.9 23198.3 25407.7 27481.7 28381.1 27441.8 23860
17613.5 9803.8 2826.8 592.9 197.6 44.4 0
5047.3 5102.9 5240.5 5438.2 5711.3 6006.6 6328.6 6659.5 6994.8 7352.3
7700.9 8036.2 8382.6 8726.8 9091 9475.2 9879.3 10370 10938.5 11675.7
12741.6 14065.1 14966.6 15974.8 17180.5 18495.1 19392.2 19079.1 17511.4 14571.4
10523.3 5384.9 1756.5 524.1 179.9 42.2 0
5047.3 4991.8 5011.8 5102.9 5251.6 5404.9 5606.9 5806.8 6004.4 6210.9
6390.8 6552.9 6688.3 6812.7 6899.3 6954.8 7010.3 7048.1 7110.3 7254.6
7601 7805.3 7843 7918.5 8036.2 8142.8 7851.9 6930.4 5615.8 4161.3
2829 1603.2 803.8 339.7 164.3 57.7 0
5047.3 4758.7 4587.7 4498.9 4490 4525.5 4585.5 4652.1 4698.7 4727.6
4725.4 4669.9 4583.2 4461.1 4299 4101.4 3863.8 3617.3 3390.8 3179.9
2962.2 2769 2606.9 2473.7 2358.2 2240.6 2094 1896.4 1623.2 1256.8
914.9 672.8 466.3 299.8 171 48.9 0
5047.3 4543.3 4230.2 4092.5 4059.2 4088.1 4150.2 4216.9 4250.2 4241.3
4194.7 4112.5 3992.6 3843.8 3670.6 3493 3308.6 3124.3 2942.3 2742.4
2540.3 2358.2 2225 2145.1 2114 2118.4 2114 2051.8 1898.6 1643.2
1250.2 861.6 604 397.5 197.6 44.4 0
5047.3 4374.5 3997 3848.2 3854.9 3939.3 4032.5 4092.5 4096.9 4057
3979.3 3868.2 3737.2 3586.2 3426.3 3268.7 3102.1 2926.7 2746.8 2580.3
2453.7 2344.9 2271.6 2225 2185 2138.4 2065.1 1989.6 1896.4 1747.6
1521.1 1194.7 783.9 433 206.5 44.4 0
5047.3 4212.4 3823.8 3723.9 3786.1 3901.5 3992.6 4037 4019.2 3950.4
3843.8 3717.2 3570.7 3426.3 3273.1 3124.3 3022.2 2900.1 2746.8 2624.7
2542.5 2433.7 2262.8 2127.3 2038.5 1951.9 1863.1 1774.2 1694.3 1621
1534.4 1394.5 1141.4 874.9 513 124.4 0
5047.3 4121.4 3732.8 3677.3 3783.8 3894.9 3985.9 4012.6 3970.4 3861.6
3730.6 3581.8 3421.9 3279.8 3157.6 3088.8 3006.6 2922.3 2840.1 2658
2495.9 2367.1 2238.3 2118.4 1994.1 1885.3 1778.7 1681 1578.8 1461.1
1345.7 1241.3 1088.1 939.3 657.3 255.4 0
5047.3 4043.7 3675 3668.4 3786.1 3892.7 3972.6 3981.5 3917.1 3799.4
3650.6 3486.3 3339.7 3204.3 3113.2 3035.5 2935.6 2800.1 2680.2 2535.9
2424.9 2300.5 2178.4 2067.3 1974.1 1878.6 1776.5 1672.1 1550 1414.5
1265.7 1134.7 965.9 730.6 484.1 202.1 0
5047.3 3999.2 3646.2 3666.2 3794.9 3899.3 3970.4 3957 3874.9 3735
3561.8 3399.7 3262 3157.6 3108.8 2991.1 2809 2598.1 2513.7 2442.6
2316.1 2218.3 2134 2009.6 1916.3 1843.1 1747.6 1634.3 1498.9 1350.1
1188 1116.9 961.5 628.4 457.4 279.8 0
5047.3 3990.4 3628.4 3668.4 3797.2 3903.8 3968.2 3950.4 3850.5 3692.8
3517.4 3357.5 3222 3157.6 3082.1 2933.4 2666.9 2491.5 2447.1 2360.5
2249.4 2129.5 2016.3 1929.7 1876.4 1829.7 1743.1 1636.6 1507.8 1359
1201.3 1241.3 990.4 661.7 504.1 186.5 0
5047.3 3990.4 3626.2 3675 3799.4 3906 3965.9 3957 3859.3 3695
3517.4 3355.3 3219.8 3159.9 3075.5 2924.5 2646.9 2493.7 2458.2 2358.2
2242.8 2111.8 2018.5 1903 1887.5 1829.7 1740.9 1636.6 1516.6 1356.8
1205.8 1223.5 850.5 683.9 497.4 179.9 0
